5.3 Characteristics
This chapter will compare the biggest changes in electrical- and typical characteristics. For the most up-to-date- and other numbers refer to the latest data sheet of the device.
The latest data sheets can be found here:
- ATmega48PB/88PB/168PB - www.microchip.com/wwwproducts/en/ATmega168pb
- ATmega48/88/168 - www.microchip.com/wwwproducts/en/ATmega168
| Symbol | Parameter | ATmega48/88/168 | ATmega48PB/88PB/168PB | Units | ||
|---|---|---|---|---|---|---|
| Min. | Max. | Min. | Max. | |||
| tWLRH | WR Low to RDY/BSY High | 3.7 | 4.5 | 3.2 | 3.4 | ms |
| tWLRH_CE | WR Low to RDY/BSY High for Chip Erase | 7.5 | 9 | 9.8 | 10.5 | ms |
| tBVDV | BS1 Valid to DATA valid | 0 | 250 | 0 | 350 | ns |
| tOLDV | OE Low to DATA Valid | 0 | 250 | 0 | 350 | ns |
| Symbol | ATmega48/88/168 | ATmega48PB/88PB/168PB | Units |
|---|---|---|---|
| tWD_FLASH | 4.5 | 2.6 | ms |
| tWD_EEPROM | 3.6 | 3.6 | ms |
| tWD_ERASE | 9.0 | 10.5 | ms |
| tWD_FUSE | - | 4.5 | ms |