1.2 Added/Modified Pin Functionality
There are two package types that are compatible with ATmega48/88/168 and ATmega48PB/88PB/168PB. This section will compare the pin-out of the TQFP package type. For the other compatible package type, MLF/VFQFN, refer to the data sheet chapters "Ordering Information" and "Packaging Information".
ATmega48PB/88PB/168PB introduces four additional GPIO pins; PORTE [3:0]. The different pins are described in Table 1-1 and the pin-out for each device are shown in Figure 1-1 and Figure 1-2.
The 32-pin MLF/VQFN pin-out can be found in the Pin Configurations section in the ATmega48PB/88PB/168PB data sheet.
GPIO pins PE2 and PE3 are added to Pin19 and Pin22. PE2 and PE3 are multiplexed with ADC6 and ADC7.
Pin3 (GND) and Pin6 (VCC) are replaced by PE0 and PE1 respectively. PE0 is multiplexed with ACO.
| 32-Pin TQFP Package | ATmega48/88/168 | ATmega48PB/88PB/168PB |
|---|---|---|
| Pin3 | GND | PE0/ACO |
| Pin6 | VCC | PE1 |
| Pin19 | ADC6 | ADC6/PE2 |
| Pin22 | ADC7 | ADC7/PE3 |
- Pin 3 - If connected to GND, the pin must not be actively driven or ACO must not be enabled.
- Pin 6 - If connected to VCC, the pin must not be actively driven.