3.2 External Host MCU Selection
The MTCH2120 Evaluation Kit has an on-board host MCU (SAMD21E18A) to communicate with the MTCH2120 via I2C. The Kit can use the on-board host or an external host.
Follow the following steps to connect the on-board MTCH2120 with an external host MCU By default the kit is connected to on-board host MCU. To connect the external host, follow the steps below:
- Modify the PCB jumper, which is
ordinarily closed between J5 and J4, by cutting it.
Figure 3-1. PCB Bottom Side - Solder the solder pad between J4 and
J3. Alternatively header can also be used for flexibility.
Figure 3-2. PCB Top Side - Mount Header J6 and connect to the external host board.