1.6 G3 ADP MAC Driver Module
The G3 ADP MAC Driver module acts as an interface between the G3-PLC ADP layer and the TCP-IP Transport layer.

G3 ADP MAC Driver is intended to be used with Microchip Harmony TCP/IP Library as part of the Data Link layer.