1.6.2 Configuring the G3 ADP MAC driver
The G3 ADP MAC driver is configured via MCC and it provides a MAC capability to connect to NETCONFIG module of the TCPIP stack. Below is the Snapshot of the MCC configuration window and its brief description.

TX Queue Limit:
- Limit of messages in the transmission queue.
RX Queue Limit:
- Limit of messages in the reception queue.