1.6.2 Configuring the G3 ADP MAC Driver
The G3 ADP MAC driver is configured through MCC and it provides a MAC capability to connect to NETCONFIG module of the TCPIP stack. Below is the figure of the MCC configuration window and its brief description.
- TX Queue Limit:
- Limit of messages in the transmission queue
- RX Queue Limit:
- Limit of messages in the reception queue