1.1 General Terms

Table 1-1. General Terms
TermDescription
10BASE-T1L10 Mbit/s Ethernet over long-reach single pair of conductors, IEEE Std 802.3 Clause 146
10BASE-T1S10 Mbit/s Ethernet over short-reach single pair of conductors, IEEE Std 802.3 Clause 147
BINBus Interface Network
CMCCommon Mode Choke
DMCDifferential Mode Choke
PDPowered Device
PoDLPower over Data Line
PoEPower over Ethernet, IEEE Std 802.3 Clauses 33 and 145
PSEPower Sourcing Equipment