1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision |
|---|---|---|
| Rev. A3(1) | ||
| Device | Write Operation Lost if Consecutive Writes to Specific Address Spaces | X |
| Max. Frequency is 20 MHz on The CPU Clock | X | |
| NVMCTRL | Read-While-Write Feature Non-Functional | X |
| NVM_EEPROM_ERASE Command does Not Respect Write Protect | X | |
| USART | Receiver Non-Functional after Detection of Inconsistent Synchronization Field | X |
| USB | Byte Counter is Incorrect When Multipacket is Enabled and Data Pointer is Odd | X |
Note:
- This revision is the initial release of the silicon.