9.1 Quick Start Guide for the Emulated RWW EEPROM Module - Basic Use Case
In this use case, the RWW EEPROM emulator module is configured, and a sample page is read and written. The first byte of the first RWW EEPROM page is toggled, and a LED is turned ON or OFF to reflect the new state. Each time the device is reset, the LED should toggle to a different state to indicate correct non-volatile storage and retrieval.