7.3.3.3 Function trng_enable_callback()

Enables callback.

void trng_enable_callback( struct trng_module *const module, enum trng_callback callback_type)

Enables the callback function registered by trng_register_callback. The callback function will be called from the interrupt handler when the conditions for the callback type are met.

Table 7-16. Parameters
Data directionParameter nameDescription

[in]

module

Pointer to TRNG software instance struct

[in]

callback_type

Callback type given by an enum