3 Block Diagram
Note: The block diagram represents the largest device of the tinyAVR® 0-series, both in terms of pin count and Flash size. See sections Configuration Summary and I/O Multiplexing and Considerations for an overview of the features of the specific devices in this data sheet.