1 Introduction
The MPLAB® Code Configurator RNBD/RN4870/1 BLE Modules Library allows quick and easy configuration of the C code generated software driver based upon the user’s selected API features available from the MCC Library. Generated Driver code supports use of either BLE Module with use of a 32 Bit PIC Devices
The library module uses a Graphic User Interface (GUI) presented by MCC within MPLABX which allows for selection of desired configuration, and custom configurations of the protocol. Customized C code is generated within the MPLABX project, in a folder named "MCC Generated Files".
This Library uses (1) UART, (1) GPIO, and DELAY support at minimal.
Refer to the /images folder for source files & max resolution.