36.7.4 SPIxCLK

SPI Clock Selection Register
Name: SPIxCLK
Address: 0x08C, 0x99

Bit 76543210 
    CLKSEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – CLKSEL[4:0] SPI Clock Source Selection

Table 36-5. SPI CLK Source Selections
CLKSelection
11111 - 10011Reserved
10010CLC8_OUT
10001CLC7_OUT
10000CLC6_OUT
01111CLC5_OUT
01110CLC4_OUT
01101CLC3_OUT
01100CLC2_OUT
01011CLC1_OUT
01010TU16B_OUT
01001TU16A_OUT
01000TMR4_Postscaler_OUT
00111TMR4_Postscaler_OUT
00110TMR2_Postscaler_OUT
00101TMR0_OUT
00100Clock Reference Output
00011EXTOSC
00010MFINTOSC (500 kHz)
00001HFINTOSC
00000FOSC (System Clock)