14.2.4 BOR Is Always Off
When the BOREN Configuration bits are programmed to ‘b00
, the BOR is off at
all times. The device start-up is not delayed by the BOR Ready condition or the VDD
level.
BOREN | SBOREN | Device Mode | BOR Mode | Instruction Execution upon: | |
---|---|---|---|---|---|
Release of POR | Wake-up from Sleep | ||||
11 (1) | X | X | Active | Wait for
release of BOR (BORRDY = 1 ) | Begins immediately |
10 | X | Awake | Active | Wait for
release of BOR (BORRDY = 1 ) | N/A |
Sleep | Hibernate | N/A | Wait for
release of BOR (BORRDY = 1 ) | ||
01 | 1 | X | Active | Wait for release of BOR (BORRDY = 1 ) | Begins immediately |
0 | X | Hibernate | |||
00 | X | X | Disabled | Begins immediately | |
Note:
|
Note:
- TPWRT delay only if the Configuration bits enable the Power-up Timer.