8.5.10 CONFIG10
Note:
- Since device code protection takes effect immediately, this Configuration Byte must be written after all desired writes to Program Flash memory have been completed.
- Once protection is enabled, it can only be reset through a Bulk Erase.
| Name: | CONFIG10 |
| Address: | 0x300009 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CP | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
Bit 0 – CP User Program Flash Memory (PFM) Code Protection(2)
| Value | Description |
|---|---|
| 1 | User PFM code protection is disabled |
| 0 | User PFM code protection is enabled |