28.7 Operating Modes

The mode of the timer is controlled by the MODE bits. Edge Triggered modes require six Timer clock periods between external triggers. Level Triggered modes require the triggering level to be at least three Timer clock periods long. External triggers are ignored while in Debug mode.
Table 28-1. Operating Modes Table
ModeMODEOutput

Operation

OperationTimer Control
[4:3][2:0]StartResetStop
Free-Running Period00000Period PulseSoftware gate (Figure 28-3)ON = 1—ON = 0
001Hardware gate, active-high

(Figure 28-4)

ON = 1 and

TMRx_ers = 1

—ON = 0 or

TMRx_ers = 0

010Hardware gate, active-lowON = 1 and

TMRx_ers = 0

—ON = 0 or

TMRx_ers = 1

011

Period Pulse

with

Hardware Reset

Rising or falling edge ResetON = 1TMRx_ers ↕ON = 0
100Rising edge Reset (Figure 28-5)TMRx_ers ↑
101Falling edge ResetTMRx_ers ↓
110Low-level ResetTMRx_ers = 0ON = 0 or

TMRx_ers = 0

111High-level Reset (Figure 28-6)TMRx_ers = 1ON = 0 or

TMRx_ers = 1

One Shot01000One-shotSoftware start (Figure 28-7)ON = 1—ON = 0

or

Next clock after

TxTMR = TxPR

(Note 2)

001

Edge-Triggered Start

(Note 1)

Rising edge start (Figure 28-8)ON = 1 and

TMRx_ers ↑

—
010Falling edge startON = 1 and

TMRx_ers ↓

—
011Any edge startON = 1 and

TMRx_ers ↕

—
100

Edge-Triggered Start

and

Hardware Reset

(Note 1)

Rising edge start and

Rising edge Reset (Figure 28-9)

ON = 1 and

TMRx_ers ↑

TMRx_ers ↑
101Falling edge start and

Falling edge Reset

ON = 1 and

TMRx_ers ↓

TMRx_ers ↓
110Rising edge start and

Low-level Reset (Figure 28-10)

ON = 1 and

TMRx_ers ↑

TMRx_ers = 0
111Falling edge start and

High-level Reset

ON = 1 and

TMRx_ers ↓

TMRx_ers = 1
Monostable10000Reserved
001

Edge-Triggered Start

(Note 1)

Rising edge start

(Figure 28-11)

ON = 1 and

TMRx_ers ↑

—ON = 0

or

Next clock after

TxTMR = TxPR

(Note 3)

010Falling edge startON = 1 and

TMRx_ers ↓

—
011Any edge startON = 1 and

TMRx_ers ↕

—
Reserved100Reserved
Reserved101Reserved
One Shot110

Level-Triggered Start

and

Hardware Reset

High-level start and

Low-level Reset (Figure 28-12)

ON = 1 and

TMRx_ers = 1

TMRx_ers = 0ON = 0 or

Held in Reset

(Note 2)

111Low-level start and

High-level Reset

ON = 1 and

TMRx_ers = 0

TMRx_ers = 1
Reserved11xxxReserved
Note:
  1. If ON = 0, then an edge is required to restart the timer after ON = 1.
  2. When T2TMR = T2PR, the next clock clears ON and stops T2TMR at 00h.
  3. When T2TMR = T2PR, the next clock stops T2TMR at 00h but does not clear ON.