27.13.4 TxGATE
| Name: | TxGATE |
| Address: | 0x316,0x327 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GSS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – GSS[4:0] Timer Gate Source Selection
| Value | Description | |
|---|---|---|
| Timer1 Gate | Timer3 Gate | |
11111 - 11100 | Reserved | |
11011 | CLC8_OUT | |
11010 | CLC7_OUT | |
11001 | CLC6_OUT | |
11000 | CLC5_OUT | |
10111 | CLC4_OUT | |
10110 | CLC3_OUT | |
10101 | CLC2_OUT | |
10100 | CLC1_OUT | |
10011 | ZCD2_OUT | |
10010 | ZCD1_OUT | |
10001 | CMP2_OUT | |
10000 | CMP1_OUT | |
01111 | NCO1_OUT | |
01110 | PWM3S1P2_OUT | |
01101 | PWM3S1P1_OUT | |
01100 | PWM2S1P2_OUT | |
01011 | PWM2S1P1_OUT | |
01010 | PWM1S1P2_OUT | |
01001 | PWM1S1P1_OUT | |
01000 | CCP2_OUT | |
00111 | CCP1_OUT | |
00110 | TMR6_Postscaler_OUT | |
00101 | TMR4_Postscaler_OUT | |
00100 | TMR3_OUT | Reserved |
00011 | TMR2_Postscaler_OUT | |
00010 | Reserved | TMR1_OUT |
00001 | TMR0_OUT | |
00000 | Pin selected by T1GPPS | Pin selected by T3GPPS |