23.1 Features
- A Subset of the Device I/O Pins Can Be Powered By VDDIOx
- The VDDIOx Supply Can Ramp Up and Down Independently of the VDD Supply
- VDDIOx Supply Voltage Monitoring with Dedicated System Level Interrupt
- Configurable Low-Voltage Detection Circuit for VDDIOx Power Domain with Dedicated System Level Interrupt
- Internal ADC Channel for Measuring VDDIOx Supply Voltage