6 Demo
The FreeRTOS example for the ATmega4809 in Atmel | START is available here: http://start.atmel.com/#examples/ATmega4809/FreeRTOS. The required hardware is the ATmega4809 Xplained Pro, and an OLED1 Xplained Pro connected via EXT3. The demo application blinks an LED while displaying the time on the OLED display. Pushing a button will also light up the corresponding LED and simultaneously update the OLED display to reflect the last button event.