12.3 Power Consumption

The following current consumption values are provided for information only.

Current consumption can vary according to temperature, MPU and GPU activities and customer application implementation (hardware interface usage, clock speed setup and embedded software solution).

Table 12-3. Power Consumption
NodeMeasurementConditionsMinTypMaxUnit
5V_MAINCurrent consumptionLinux and Ethernet transfer. 5V_MAIN = 5.00V (CPU @ 800MHz)265300mA
VDDBUCurrent consumptionVDDBU = 3.3V @ 25°C2.3µA
VDDBUCurrent consumption1.6V < VDDBU < 3.6V. All temperature ranges, all modes10µA