13.1 SAM9X75 SOM Series Dimensions

Figure 13-1. Microchip SAM9X75 System-On-Module Series Dimensions
Table 13-1. Microchip SAM9X75 System-On-Module Series Dimensions (in mm)
ParameterSymbolCommon DimensionsComments
MinTypMax
Body overall dimensionsXE34.85035.00035.150
YD29.85030.00030.150
Pad pitche0.650
PCB thicknessS1.4401.6001.760
SOM total thicknessA12.8002.850
Pad lengthTop sideP1t0.550
Bottom sideP1b0.900
Pad widthP10.450
Pad gapaaa0.200
Opening drill diameterfff0.300
Pad countn174
Test point diameter(1)jjj1.000
Test point countm5
Pad edge to SOM edgeXP2a1.450
YP2b1.200
Locating hole diameter(2)LHd1.1501.2001.250
Note:
  1. Test points placed under the Microchip SAM9X75 System-On-Module Series are for production purposes only. Avoid any contact with the main board vias or copper areas (see Figure 13-1).
  2. Locating holes are used for production purposes.