1 Hardware Set-Up
The figure below illustrates the hardware architecture and the position of voltmeters for the measurements performed on the ATSAMA5D27-WLSOM1-EK1 board in revision "Rev3".
The figure below illustrates the hardware architecture and the position of voltmeters for the measurements performed on the ATSAMA5D27-WLSOM1-EK1 board in revision "Rev3".
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.