54.9 I/O Pin Characteristics

The pins have two different speeds controlled by the Drive Strength bit located in the Pin Configuration register PORT (PORT.PINCFG.DRVSTR).

Note: The PA24 and PA25 pads do not have Drive Strength capability.
Table 54-12. I/O Pins Common Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
VILInput Low-Level VoltageVDD = 1.71V-3.6V--0.3 × VDDV
VIHInput High-Level VoltageVDD = 1.71V-3.6V0.7 × VDD--
VOLOutput Low-Level VoltageVDD > 1.71V, IOL max-0.1 × VDD0.2 × VDD
VOHOutput High-Level VoltageVDD > 1.71V, IOH max0.8 × VDD0.9 × VDD-
RPULLPull-up/Pull-down Resistance-204060
Pull-down resistance on pads PA24 and PA25-142328
ILEAKInput Leakage CurrentPull-up resistors disabled-1±0.0151µA
Table 54-13. I/O Pins Maximum Output Current(2,3)
SymbolParameterConditionsBackup Pins in Backup ModeNormal Mode (all I/O pins) Normal Mode (all I/O except Backup pins)Normal mode (Backup pins)Units
DRVSTR = 0DRVSTR = 1DRVSTR = 1
IOLMaximum Output low-level current1.71V<= VDD <3.0V0.0050.533mA
3.0V <= VDD <= 3.63V0.01288
IOHMaximum Output high-level current1.71V <= VDD < 3.0V0.0050.532
3.0V <= VDD <= 3.63V0.01286
Table 54-14. I/O Pins Dynamic Characteristics (see Notes 1, 2, 3 and 4)
SymbolParameterConditionsBackup Pins in Backup ModeNormal Mode (all I/O pins) Normal Mode (all I/O pins) Units
DRVSTR = 0DRVSTR = 1
tRISEMaximum Rise TimeCLOAD = 30 pF40.040.01µs
tFALLMaximum Fall TimeCLOAD = 30 pF40.040.01

The pins with I2C alternative mode available are compliant with I2C specification.

All I2C pins support Standard mode (Sm), Fast mode (Fm), Fast-plus mode (Fm+), and High-Speed mode (HS). The available I2C pins are listed in the section “I/O Multiplexing”. When an I/O pin multiplexing value is set to an I2C function, internal pull-up/pull-down resistors are disabled.

Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.
  2. The PA08, PA09, PA12, PA13, PA16, PA17, PA22, PA23, PD08, PD09 pins have faster fall-time in I2C Fast Plus mode (Fm+) and High-Speed mode (HS). The fall-time can be in 1.5 ns range in Fm+ mode and in 1 ns range in HS mode.
  3. The following pins are Backup pins and have different properties than normal pins: PA00, PA01, PB00, PB01, PB02, PB03, PC00, PC01.
  4. The USB pads, PA24 and PA25, are compliant to the USB standard in USB mode.