4.2 64-Pin TQFP and VQFN Package

Figure 4-2. 64-Pin TQFP and VQFN (1) Package
Note:
  1. It is recommended that the exposed pad be connected to ground in the PCB. Refer to section 58.3 Package Drawings for further information.