6.1 Multiplexed Signals
By default each pin is controlled by the PORT as a general purpose
I/O, and alternatively it can be assigned to one of the peripheral functions: A, B, C,
D, E, F, G, H, I, J, K, L, M or N. To enable a peripheral function on a pin, the
Peripheral Multiplexer Enable bit in the Pin Configuration register corresponding to
that pin (PINCFGn.PMUXEN, n = 0-31) in the PORT must be written to '1'. The selection of
peripheral functions, A to N, is done by writing to the Peripheral Multiplexing Odd and
Even bits in the Peripheral Multiplexing register (PMUXn.PMUXE/O) of the PORT. The table
below describes the peripheral signals multiplexed to the PORT I/O pins.
Important: Not all signals are
available on all devices. Refer to the Configuration Summary for available
peripherals.
VQFN 48 | TQFP/VQFN/WLCSP 64 | TQFP 100 | TFBGA 120 | TQFP 128 | Pad Name | A | B | C | D | E | F | G | H | I | J | K | L | M | N | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EIC | ANAREF | ADC0 | ADC1 | AC | DAC | PTC | SERCOM | SERCOM | TC | TCC | TCC, PDEC | QSPI, CAN1, USB, CORTEX_CM4 | SDHC, CAN0 | I2S | PCC | GMAC | GCLK, AC | CCL | ||||||
48 | 64/C6 | 100 | B2 | 128 | PB03 | EIC/EXTINT[3] | - | ADC0/AIN[15] | - | - | - | X21/Y21 | - | SERCOM5/PAD[1] | TC6/WO[1] | - | - | - | - | - | - | - | - | - |
1 | 01/B8 | 1 | A1 | 1 | PA00 | EIC/EXTINT[0] | - | - | - | - | - | - | SERCOM1/PAD[0] | TC2/WO[0] | - | - | - | - | - | - | - | - | - | |
2 | 02/C8 | 2 | B1 | 2 | PA01 | EIC/EXTINT[1] | - | - | - | - | - | - | SERCOM1/PAD[1] | TC2/WO[1] | - | - | - | - | - | - | - | - | - | |
3 | C1 | 3 | PC00 | EIC/EXTINT[0] | - | - | ADC1/AIN[10] | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
4 | C2 | 4 | PC01 | EIC/EXTINT[1] | - | - | ADC1/AIN[11] | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
5 | D1 | 7 | PC02 | EIC/EXTINT[2] | - | - | ADC1/AIN[4] | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
6 | E2 | 8 | PC03 | EIC/EXTINT[3] | - | - | ADC1/AIN[5] | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
3 | 03/C7 | 7 | E1 | 9 | PA02 | EIC/EXTINT[2] | - | ADC0/AIN[0] | - | - | DAC/VOUT[0] | - | - | - | - | - | - | - | - | - | - | - | - | |
4 | 04/D6 | 8 | F2 | 10 | PA03 | EIC/EXTINT[3] | ANAREF/VREFA | ADC0/AIN[1] | - | - | - | X0/Y0 | - | - | - | - | - | - | - | - | - | - | - | - |
05/D7 | 9 | F1 | 11 | PB04 | EIC/EXTINT[4] | - | - | ADC1/AIN[6] | - | - | X22/Y22 | - | - | - | - | - | - | - | - | - | - | - | - | |
06/D8 | 10 | G1 | 12 | PB05 | EIC/EXTINT[5] | - | - | ADC1/AIN[7] | - | - | X23/Y23 | - | - | - | - | - | - | - | - | - | - | - | - | |
- | G2 | 13 | PD00 | EIC/EXTINT[0] | - | - | ADC1/AIN[14] | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
- | H1 | 16 | PD01 | EIC/EXTINT[1] | - | - | ADC1/AIN[15] | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
09/E7 | 13 | H2 | 17 | PB06 | EIC/EXTINT[6] | - | - | ADC1/AIN[8] | - | - | X24/Y24 | - | - | - | - | - | - | - | - | - | - | - | CCL/IN[6] | |
10/E6 | 14 | J1 | 18 | PB07 | EIC/EXTINT[7] | - | - | ADC1/AIN[9] | - | - | X25/Y25 | - | - | - | - | - | - | - | - | - | - | - | CCL/IN[7] | |
7 | 11/F5 | 15 | J2 | 19 | PB08 | EIC/EXTINT[8] | - | ADC0/AIN[2] | ADC1/AIN[0] | - | - | X1/Y1 | - | SERCOM4/PAD[0] | TC4/WO[0] | - | - | - | - | - | - | - | - | CCL/IN[8] |
8 | 12/F8 | 16 | K1 | 20 | PB09 | EIC/EXTINT[9] | - | ADC0/AIN[3] | ADC1/AIN[1] | - | - | X2/Y2 | - | SERCOM4/PAD[1] | TC4/WO[1] | - | - | - | - | - | - | - | - | CCL/OUT[2] |
9 | 13/F7 | 17 | K2 | 21 | PA04 | EIC/EXTINT[4] | ANAREF/VREFB | ADC0/AIN[4] | - | AC/AIN[0] | - | X3/Y3 | - | SERCOM0/PAD[0] | TC0/WO[0] | - | - | - | - | - | - | - | - | CCL/IN[0] |
10 | 14/F6 | 18 | L1 | 22 | PA05 | EIC/EXTINT[5] | - | ADC0/AIN[5] | - | AC/AIN[1] | DAC/VOUT[1] | - | SERCOM0/PAD[1] | TC0/WO[1] | - | - | - | - | - | - | - | - | CCL/IN[1] | |
11 | 15/G7 | 19 | L2 | 23 | PA06 | EIC/EXTINT[6] | ANAREF/VREFC | ADC0/AIN[6] | - | AC/AIN[2] | - | X4/Y4 | - | SERCOM0/PAD[2] | TC1/WO[0] | - | - | - | SDHC0/SDCD | - | - | - | - | CCL/IN[2] |
12 | 16/G8 | 20 | M1 | 24 | PA07 | EIC/EXTINT[7] | - | ADC0/AIN[7] | - | AC/AIN[3] | - | X5/Y5 | - | SERCOM0/PAD[3] | TC1/WO[1] | - | - | - | SDHC0/SDWP | - | - | - | - | CCL/OUT[0] |
- | N1 | 27 | PC04 | EIC/EXTINT[4] | - | - | - | - | - | SERCOM6/PAD[0] | - | - | TCC0/WO[0] | - | - | - | - | - | - | - | - | |||
21 | N2 | 28 | PC05 | EIC/EXTINT[5] | - | - | - | - | - | SERCOM6/PAD[1] | - | - | - | - | - | - | - | - | - | - | - | |||
22 | P1 | 29 | PC06 | EIC/EXTINT[6] | - | - | - | - | - | SERCOM6/PAD[2] | - | - | - | - | - | SDHC0/SDCD | - | - | - | - | - | |||
23 | P2 | 30 | PC07 | EIC/EXTINT[9] | - | - | - | - | - | SERCOM6/PAD[3] | - | - | - | - | - | SDHC0/SDWP | - | - | - | - | - | |||
13 | 17/H8 | 26 | R1 | 33 | PA08 | EIC/NMI | - | ADC0/AIN[8] | ADC1/AIN[2] | - | - | X6/Y6 | SERCOM0/PAD[0] | SERCOM2/PAD[1] | TC0/WO[0] | TCC0/WO[0] | TCC1/WO[4] | QSPI/DATA[0] | SDHC0/SDCMD | I2S/MCK[0] | - | - | - | CCL/IN[3] |
14 | 18/G6 | 27 | P3 | 34 | PA09 | EIC/EXTINT[9] | - | ADC0/AIN[9] | ADC1/AIN[3] | - | - | X7/Y7 | SERCOM0/PAD[1] | SERCOM2/PAD[0] | TC0/WO[1] | TCC0/WO[1] | TCC1/WO[5] | QSPI/DATA[1] | SDHC0/SDDAT[0] | I2S/FS[0] | - | - | - | CCL/IN[4] |
15 | 19/H7 | 28 | R2 | 35 | PA10 | EIC/EXTINT[10] | - | ADC0/AIN[10] | - | - | - | X8/Y8 | SERCOM0/PAD[2] | SERCOM2/PAD[2] | TC1/WO[0] | TCC0/WO[2] | TCC1/WO[6] | QSPI/DATA[2] | SDHC0/SDDAT[1] | I2S/SCK[0] | - | - | GCLK/IO[4] | CCL/IN[5] |
16 | 20/G5 | 29 | P4 | 36 | PA11 | EIC/EXTINT[11] | - | ADC0/AIN[11] | - | - | - | X9/Y9 | SERCOM0/PAD[3] | SERCOM2/PAD[3] | TC1/WO[1] | TCC0/WO[3] | TCC1/WO[7] | QSPI/DATA[3] | SDHC0/SDDAT[2] | I2S/SDO | - | - | GCLK/IO[5] | CCL/OUT[1] |
19 | 23/H6 | 32 | R3 | 39 | PB10 | EIC/EXTINT[10] | - | - | - | - | - | - | SERCOM4/PAD[2] | TC5/WO[0] | TCC0/WO[4] | TCC1/WO[0] | QSPI/SCK | SDHC0/SDDAT[3] | I2S/SDI | - | - | GCLK/IO[4] | CCL/IN[11] | |
20 | 24/G4 | 33 | P5 | 40 | PB11 | EIC/EXTINT[11] | - | - | - | - | - | - | SERCOM4/PAD[3] | TC5/WO[1] | TCC0/WO[5] | TCC1/WO[1] | QSPI/CS | SDHC0/SDCK | I2S/FS[1] | - | - | GCLK/IO[5] | CCL/OUT[1] | |
25/H5 | 34 | R4 | 41 | PB12 | EIC/EXTINT[12] | - | - | - | - | - | X26/Y26 | SERCOM4/PAD[0] | - | TC4/WO[0] | TCC3/WO[0] | TCC0/WO[0] | CAN1/TX | SDHC0/SDCD | I2S/SCK[1] | - | - | GCLK/IO[6] | - | |
26/H4 | 35 | P6 | 42 | PB13 | EIC/EXTINT[13] | - | - | - | - | - | X27/Y27 | SERCOM4/PAD[1] | - | TC4/WO[1] | TCC3/WO[1] | TCC0/WO[1] | CAN1/RX | SDHC0/SDWP | I2S/MCK[1] | - | - | GCLK/IO[7] | - | |
27/G3 | 36 | R5 | 43 | PB14 | EIC/EXTINT[14] | - | - | - | - | - | X28/Y28 | SERCOM4/PAD[2] | - | TC5/WO[0] | TCC4/WO[0] | TCC0/WO[2] | CAN1/TX | - | - | PCC/DATA[8] | GMAC/GMDC | GCLK/IO[0] | CCL/IN[9] | |
28/H3 | 37 | P7 | 44 | PB15 | EIC/EXTINT[15] | - | - | - | - | - | X29/Y29 | SERCOM4/PAD[3] | - | TC5/WO[1] | TCC4/WO[1] | TCC0/WO[3] | CAN1/RX | - | - | PCC/DATA[9] | GMAC/GMDIO | GCLK/IO[1] | CCL/IN[10] | |
- | R6 | 47 | PD08 | EIC/EXTINT[3] | - | - | - | - | - | SERCOM7/PAD[0] | SERCOM6/PAD[1] | - | TCC0/WO[1] | - | - | - | - | - | - | - | - | |||
- | P8 | 48 | PD09 | EIC/EXTINT[4] | - | - | - | - | - | SERCOM7/PAD[1] | SERCOM6/PAD[0] | - | TCC0/WO[2] | - | - | - | - | - | - | - | - | |||
- | R7 | 49 | PD10 | EIC/EXTINT[5] | - | - | - | - | - | SERCOM7/PAD[2] | SERCOM6/PAD[2] | - | TCC0/WO[3] | - | - | - | - | - | - | - | - | |||
- | P9 | 50 | PD11 | EIC/EXTINT[6] | - | - | - | - | - | SERCOM7/PAD[3] | SERCOM6/PAD[3] | - | TCC0/WO[4] | - | - | - | - | - | - | - | - | |||
- | R8 | 51 | PD12 | EIC/EXTINT[7] | - | - | - | - | - | - | - | - | TCC0/WO[5] | - | - | - | - | - | - | - | - | |||
40 | P10 | 52 | PC10 | EIC/EXTINT[10] | - | - | - | - | - | SERCOM6/PAD[2] | SERCOM7/PAD[2] | - | TCC0/WO[0] | TCC1/WO[4] | - | - | - | - | - | - | - | |||
41 | R9 | 55 | PC11 | EIC/EXTINT[11] | - | - | - | - | - | SERCOM6/PAD[3] | SERCOM7/PAD[3] | - | TCC0/WO[1] | TCC1/WO[5] | - | - | - | - | GMAC/GMDC | - | - | |||
42 | R10 | 56 | PC12 | EIC/EXTINT[12] | - | - | - | - | - | SERCOM7/PAD[0] | SERCOM6/PAD[1] | - | TCC0/WO[2] | TCC1/WO[6] | - | - | - | PCC/DATA[10] | GMAC/GMDIO | - | - | |||
43 | P11 | 57 | PC13 | EIC/EXTINT[13] | - | - | - | - | - | SERCOM7/PAD[1] | SERCOM6/PAD[0] | - | TCC0/WO[3] | TCC1/WO[7] | - | - | - | PCC/DATA[11] | - | - | - | |||
44 | R11 | 58 | PC14 | EIC/EXTINT[14] | - | - | - | - | - | SERCOM7/PAD[2] | SERCOM6/PAD[2] | - | TCC0/WO[4] | TCC1/WO[0] | - | - | - | PCC/DATA[12] | GMAC/GRX[3] | - | - | |||
45 | P12 | 59 | PC15 | EIC/EXTINT[15] | - | - | - | - | - | SERCOM7/PAD[3] | SERCOM6/PAD[3] | - | TCC0/WO[5] | TCC1/WO[1] | - | - | - | PCC/DATA[13] | GMAC/GRX[2] | - | - | |||
21 | 29/F2 | 46 | R12 | 60 | PA12 | EIC/EXTINT[12] | - | - | - | - | - | SERCOM2/PAD[0] | SERCOM4/PAD[1] | TC2/WO[0] | TCC0/WO[6] | TCC1/WO[2] | - | SDHC0/SDCD | - | PCC/DEN1 | GMAC/GRX[1] | AC/CMP[0] | - | |
22 | 30/G2 | 47 | P13 | 61 | PA13 | EIC/EXTINT[13] | - | - | - | - | - | SERCOM2/PAD[1] | SERCOM4/PAD[0] | TC2/WO[1] | TCC0/WO[7] | TCC1/WO[3] | - | SDHC0/SDWP | - | PCC/DEN2 | GMAC/GRX[0] | AC/CMP[1] | - | |
23 | 31/H1 | 48 | R13 | 62 | PA14 | EIC/EXTINT[14] | - | - | - | - | - | SERCOM2/PAD[2] | SERCOM4/PAD[2] | TC3/WO[0] | TCC2/WO[0] | TCC1/WO[2] | - | - | - | PCC/CLK | GMAC/GTXCK | GCLK/IO[0] | - | |
24 | 32/H2 | 49 | R14 | 63 | PA15 | EIC/EXTINT[15] | - | - | - | - | - | SERCOM2/PAD[3] | SERCOM4/PAD[3] | TC3/WO[1] | TCC2/WO[1] | TCC1/WO[3] | - | - | - | - | GMAC/GRXER | GCLK/IO[1] | - | |
25 | 35/G1 | 52 | R15 | 66 | PA16 | EIC/EXTINT[0] | - | - | - | - | - | X10/Y10 | SERCOM1/PAD[0] | SERCOM3/PAD[1] | TC2/WO[0] | TCC1/WO[0] | TCC0/WO[4] | - | - | - | PCC/DATA[0] | GMAC/GCRS/GRXDV(6) | GCLK/IO[2] | CCL/IN[0] |
26 | 36/F1 | 53 | P14 | 67 | PA17 | EIC/EXTINT[1] | - | - | - | - | - | X11/Y11 | SERCOM1/PAD[1] | SERCOM3/PAD[0] | TC2/WO[1] | TCC1/WO[1] | TCC0/WO[5] | - | - | - | PCC/DATA[1] | GMAC/GTXEN | GCLK/IO[3] | CCL/IN[1] |
27 | 37/E1 | 54 | P15 | 68 | PA18 | EIC/EXTINT[2] | - | - | - | - | - | X12/Y12 | SERCOM1/PAD[2] | SERCOM3/PAD[2] | TC3/WO[0] | TCC1/WO[2] | TCC0/WO[6] | - | - | - | PCC/DATA[2] | GMAC/GTX[0] | AC/CMP[0] | CCL/IN[2] |
28 | 38/E2 | 55 | N14 | 69 | PA19 | EIC/EXTINT[3] | - | - | - | - | - | X13/Y13 | SERCOM1/PAD[3] | SERCOM3/PAD[3] | TC3/WO[1] | TCC1/WO[3] | TCC0/WO[7] | - | - | - | PCC/DATA[3] | GMAC/GTX[1] | AC/CMP[1] | CCL/OUT[0] |
56 | N15 | 70 | PC16 | EIC/EXTINT[0] | - | - | - | - | - | SERCOM6/PAD[0] | SERCOM0/PAD[1] | - | TCC0/WO[0] | PDEC/PDEC[0] | - | - | - | - | GMAC/GTX[2] | - | - | |||
57 | M14 | 71 | PC17 | EIC/EXTINT[1] | - | - | - | - | - | SERCOM6/PAD[1] | SERCOM0/PAD[0] | - | TCC0/WO[1] | PDEC/PDEC[1] | - | - | - | - | GMAC/GTX[3] | - | - | |||
58 | M15 | 72 | PC18 | EIC/EXTINT[2] | - | - | - | - | - | SERCOM6/PAD[2] | SERCOM0/PAD[2] | - | TCC0/WO[2] | PDEC/PDEC[2] | - | - | - | - | GMAC/GRXCK | - | - | |||
59 | L14 | 73 | PC19 | EIC/EXTINT[3] | - | - | - | - | - | SERCOM6/PAD[3] | SERCOM0/PAD[3] | - | TCC0/WO[3] | - | - | - | - | - | GMAC/GTXER | - | - | |||
60 | L15 | 74 | PC20 | EIC/EXTINT[4] | - | - | - | - | - | - | - | - | TCC0/WO[4] | - | - | SDHC1/SDCD | - | - | GMAC/GRXDV | - | CCL/IN[9] | |||
61 | K14 | 75 | PC21 | EIC/EXTINT[5] | - | - | - | - | - | - | - | - | TCC0/WO[5] | - | - | SDHC1/SDWP | - | - | GMAC/GCOL | - | CCL/IN[10] | |||
- | K15 | 76 | PC22 | EIC/EXTINT[6] | - | - | - | - | - | SERCOM1/PAD[0] | SERCOM3/PAD[1] | - | TCC0/WO[6] | - | - | - | - | - | GMAC/GMDC | - | - | |||
- | J14 | 77 | PC23 | EIC/EXTINT[7] | - | - | - | - | - | SERCOM1/PAD[1] | SERCOM3/PAD[0] | - | TCC0/WO[7] | - | - | - | - | - | GMAC/GMDIO | - | - | |||
- | J15 | 80 | PD20 | EIC/EXTINT[10] | - | - | - | - | - | SERCOM1/PAD[2] | SERCOM3/PAD[2] | - | TCC1/WO[0] | - | - | SDHC1/SDCD | - | - | - | - | - | |||
- | H14 | 81 | PD21 | EIC/EXTINT[11] | - | - | - | - | - | SERCOM1/PAD[3] | SERCOM3/PAD[3] | - | TCC1/WO[1] | - | - | SDHC1/SDWP | - | - | - | - | - | |||
39/D4 | 64 | H15 | 82 | PB16 | EIC/EXTINT[0] | - | - | - | - | - | SERCOM5/PAD[0] | - | TC6/WO[0] | TCC3/WO[0] | TCC0/WO[4] | - | SDHC1/SDCD | I2S/SCK[0] | - | - | GCLK/IO[2] | CCL/IN[11] | ||
40/D1 | 65 | G15 | 83 | PB17 | EIC/EXTINT[1] | - | - | - | - | - | SERCOM5/PAD[1] | - | TC6/WO[1] | TCC3/WO[1] | TCC0/WO[5] | - | SDHC1/SDWP | I2S/MCK[0] | - | - | GCLK/IO[3] | CCL/OUT[3] | ||
66 | G14 | 84 | PB18 | EIC/EXTINT[2] | - | - | - | - | - | SERCOM5/PAD[2] | SERCOM7/PAD[2] | - | TCC1/WO[0] | PDEC/PDEC[0] | - | SDHC1/SDDAT[0] | - | - | - | GCLK/IO[4] | - | |||
67 | F15 | 85 | PB19 | EIC/EXTINT[3] | - | - | - | - | - | SERCOM5/PAD[3] | SERCOM7/PAD[3] | - | TCC1/WO[1] | PDEC/PDEC[1] | - | SDHC1/SDDAT[1] | - | - | - | GCLK/IO[5] | - | |||
68 | F14 | 86 | PB20 | EIC/EXTINT[4] | - | - | - | - | - | SERCOM3/PAD[0] | SERCOM7/PAD[1] | - | TCC1/WO[2] | PDEC/PDEC[2] | - | SDHC1/SDDAT[2] | - | - | - | GCLK/IO[6] | - | |||
69 | E15 | 87 | PB21 | EIC/EXTINT[5] | - | - | - | - | - | SERCOM3/PAD[1] | SERCOM7/PAD[0] | - | TCC1/WO[3] | - | - | SDHC1/SDDAT[3] | - | - | - | GCLK/IO[7] | - | |||
29 | 41/D2 | 70 | E14 | 88 | PA20 | EIC/EXTINT[4] | - | - | - | - | - | X14/Y14 | SERCOM5/PAD[2] | SERCOM3/PAD[2] | TC7/WO[0] | TCC1/WO[4] | TCC0/WO[0] | - | SDHC1/SDCMD | I2S/FS[0] | PCC/DATA[4] | GMAC/GMDC | - | - |
30 | 42/D3 | 71 | D15 | 89 | PA21 | EIC/EXTINT[5] | - | - | - | - | - | X15/Y15 | SERCOM5/PAD[3] | SERCOM3/PAD[3] | TC7/WO[1] | TCC1/WO[5] | TCC0/WO[1] | - | SDHC1/SDCK | I2S/SDO | PCC/DATA[5] | GMAC/GMDIO | - | - |
31 | 43/C1 | 72 | D14 | 92 | PA22 | EIC/EXTINT[6] | - | - | - | - | - | X16/Y16 | SERCOM3/PAD[0] | SERCOM5/PAD[1] | TC4/WO[0] | TCC1/WO[6] | TCC0/WO[2] | - | CAN0/TX | I2S/SDI | PCC/DATA[6] | - | - | CCL/IN[6] |
32 | 44/C2 | 73 | C14 | 93 | PA23 | EIC/EXTINT[7] | - | - | - | - | - | X17/Y17 | SERCOM3/PAD[1] | SERCOM5/PAD[0] | TC4/WO[1] | TCC1/WO[7] | TCC0/WO[3] | USB/SOF_1KHZ | CAN0/RX | I2S/FS[1] | PCC/DATA[7] | - | - | CCL/IN[7] |
33 | 45/B1 | 74 | C15 | 94 | PA24 | EIC/EXTINT[8] | - | - | - | - | - | SERCOM3/PAD[2] | SERCOM5/PAD[2] | TC5/WO[0] | TCC2/WO[2] | PDEC/PDEC[0] | USB/DM | CAN0/TX | - | - | - | - | CCL/IN[8] | |
34 | 46/A1 | 75 | B15 | 95 | PA25 | EIC/EXTINT[9] | - | - | - | - | - | SERCOM3/PAD[3] | SERCOM5/PAD[3] | TC5/WO[1] | - | PDEC/PDEC[1] | USB/DP | CAN0/RX | - | - | - | - | CCL/OUT[2] | |
37 | 49/A2 | 78 | A15 | 98 | PB22 | EIC/EXTINT[6] | - | - | - | - | - | SERCOM1/PAD[2] | SERCOM5/PAD[2] | TC7/WO[0] | - | PDEC/PDEC[2] | USB/SOF_1KHZ | - | - | - | - | GCLK/IO[0] | CCL/IN[0] | |
38 | 50/A3 | 79 | A14 | 99 | PB23 | EIC/EXTINT[7] | - | - | - | - | - | SERCOM1/PAD[3] | SERCOM5/PAD[3] | TC7/WO[1] | - | PDEC/PDEC[0] | - | - | - | - | - | GCLK/IO[1] | CCL/OUT[0] | |
80 | B14 | 100 | PB24 | EIC/EXTINT[8] | - | - | - | - | - | SERCOM0/PAD[0] | SERCOM2/PAD[1] | - | - | PDEC/PDEC[1] | - | - | - | - | - | AC/CMP[0] | - | |||
81 | B13 | 101 | PB25 | EIC/EXTINT[9] | - | - | - | - | - | SERCOM0/PAD[1] | SERCOM2/PAD[0] | - | - | PDEC/PDEC[2] | - | - | - | - | - | AC/CMP[1] | - | |||
- | A13 | 102 | PB26 | EIC/EXTINT[12] | - | - | - | - | - | SERCOM2/PAD[0] | SERCOM4/PAD[1] | - | TCC1/WO[2] | - | - | - | - | - | - | - | - | |||
- | B12 | 103 | PB27 | EIC/EXTINT[13] | - | - | - | - | - | SERCOM2/PAD[1] | SERCOM4/PAD[0] | - | TCC1/WO[3] | - | - | - | - | - | - | - | - | |||
- | A12 | 104 | PB28 | EIC/EXTINT[14] | - | - | - | - | - | SERCOM2/PAD[2] | SERCOM4/PAD[2] | - | TCC1/WO[4] | - | - | - | I2S/SCK[1] | - | - | - | - | |||
- | B11 | 105 | PB29 | EIC/EXTINT[15] | - | - | - | - | - | SERCOM2/PAD[3] | SERCOM4/PAD[3] | - | TCC1/WO[5] | - | - | - | I2S/MCK[1] | - | - | - | - | |||
82 | A11 | 108 | PC24 | EIC/EXTINT[8] | - | - | - | - | - | SERCOM0/PAD[2] | SERCOM2/PAD[2] | - | - | - | CORTEX_CM4/TRACEDATA[3] | - | - | - | - | - | - | |||
83 | B10 | 109 | PC25 | EIC/EXTINT[9] | - | - | - | - | - | SERCOM0/PAD[3] | SERCOM2/PAD[3] | - | - | - | CORTEX_CM4/TRACEDATA[2] | - | - | - | - | - | - | |||
84 | A10 | 110 | PC26 | EIC/EXTINT[10] | - | - | - | - | - | - | - | - | - | - | CORTEX_CM4/TRACEDATA[1] | - | - | - | - | - | - | |||
85 | A9 | 111 | PC27 | EIC/EXTINT[11] | - | - | - | - | - | SERCOM1/PAD[0] | - | - | - | - | CORTEX_CM4/TRACECLK | - | - | - | - | CORTEX_M4/SWO | CCL/IN[4] | |||
86 | B9 | 112 | PC28 | EIC/EXTINT[12] | - | - | - | - | - | SERCOM1/PAD[1] | - | - | - | - | CORTEX_CM4/TRACEDATA[0] | - | - | - | - | - | CCL/IN[5] | |||
39 | 51/B3 | 87 | B8 | 113 | PA27 | EIC/EXTINT[11] | - | - | - | - | - | X18/Y18 | - | - | - | - | - | - | - | - | - | GCLK/IO[1] | - | |
40 | 52/B4 | 88 | A8 | 114 | RESET_N | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
45 | 57/C5 | 93 | B7 | 119 | PA30 | EIC/EXTINT[14] | - | - | - | - | - | X19/Y19 | SERCOM7/PAD[2] | SERCOM1/PAD[2] | TC6/WO[0] | TCC2/WO[0] | - | CORTEX_CM4/SWCLK | - | - | - | - | GCLK/IO[0] | CCL/IN[3] |
46 | 58/D5 | 94 | B6 | 120 | PA31 | EIC/EXTINT[15] | - | - | - | - | - | SERCOM7/PAD[3] | SERCOM1/PAD[3] | TC6/WO[1] | TCC2/WO[1] | - | CORTEX_CM4/SWDIO- | - | - | - | - | - | CCL/OUT[1] | |
59/A6 | 95 | A5 | 121 | PB30 | EIC/EXTINT[14] | - | - | - | - | - | SERCOM7/PAD[0] | SERCOM5/PAD[1] | TC0/WO[0] | TCC4/WO[0] | TCC0/WO[6] | CORTEX_CM4/SWO | - | - | - | - | - | - | ||
60/B6 | 96 | B5 | 122 | PB31 | EIC/EXTINT[15] | - | - | - | - | - | SERCOM7/PAD[1] | SERCOM5/PAD[0] | TC0/WO[1] | TCC4/WO[1] | TCC0/WO[7] | - | - | - | - | - | - | |||
- | A4 | 123 | PC30 | EIC/EXTINT[14] | - | - | ADC1/AIN[12] | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
- | B4 | 124 | PC31 | EIC/EXTINT[15] | - | - | ADC1/AIN[13] | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
61/A7 | 97 | A3 | 125 | PB00 | EIC/EXTINT[0] | - | ADC0/AIN[12] | - | - | - | X30/Y30 | - | SERCOM5/PAD[2] | TC7/WO[0] | - | - | - | - | - | - | - | - | CCL/IN[1] | |
62/B7 | 98 | B3 | 126 | PB01 | EIC/EXTINT[1] | - | ADC0/AIN[13] | - | - | - | X31/Y31 | - | SERCOM5/PAD[3] | TC7/WO[1] | - | - | - | - | - | - | - | - | CCL/IN[2] | |
47 | 63/A8 | 99 | A2 | 127 | PB02 | EIC/EXTINT[2] | - | ADC0/AIN[14] | - | - | - | X20/Y20 | - | SERCOM5/PAD[0] | TC6/WO[0] | TCC2/WO[2] | - | - | - | - | - | - | - | CCL/OUT[0] |
Note:
- All analog pin functions are on the peripheral function B. The peripheral function B must be selected to disable the digital control of the pin. The AC has analog signals on the peripheral function B and digital signals on the peripheral function M.
- The pins used by the SERCOM in I2C mode are listed in section SERCOM I2C Configurations.
- The following High Sink pins have
different properties than the regular pins:
PA08, PA09, PA12, PA13, PA16, PA17, PA22, PA23, PD08, PD09.
- Clusters of multiple GPIO pins are sharing the same supply pin.
- When TRACE is used in single-wire debug mode, PC27 assumes the role of SWO. In other debug modes, PB30 assumes the SWO functionality.
- GRXDV is available on PA16 for the 64-pin package only.
Important: Not all signals are available on all devices. Refer to the
Configuration Summary for available peripherals.