56.2 Injection Current (125°C)

Stresses beyond those listed in the table below may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.

Table 56-1. Injection Current(1, 2)
SymbolDescriptionminTyp.maxUnitComments
IICLInput Low Injection Current-15--mA

This Parameter applies to all pins. (1, 3, 4)

IICHInput High Injection Current--15mA

This parameter applies to all I/O pins. (2, 3, 4)

∑IICTTotal Input Injection Current (Sum of all I/O and control pins) Absolute value of |∑IICT|--18mAAbsolute instantaneous sum of all ± input injection currents from all I/O pins.( |IICL| + |IICH|) <∑IICT
Note:
  1. VIL source < (VSS - 0.6). Characterized but not tested.
  2. VIH source > (VDDIO + 0.6) for all I/O pins.
  3. Injection currents > | 0 | can affect the ADC results by approximately 4 to 6 counts (i.e., VIH Source > (VDDIO + 0.6) or VIL source < (GND - 0.6)).
  4. Any number and/or combination of I/O pins not excluded under IICL or IICH conditions are permitted provided the “absolute instantaneous” sum of the input injection currents from all pins do not exceed the specified ∑IICT limit.  To limit the injection current the user must insert a resistor in series RS between input source voltage and device pin. The resistor value is calculated according to:
    • For negative Input voltages less than (GND-0.6):  RS ≥ (((GND - 0.6) - VIL source) / IICL)
    • For positive input voltages greater than (VDDIO+0.6): RS ≥ ((VIH source - (VDDIO+0.6))/ IICH)
    • For Vpin voltages > VDD and < GND then RS = the larger of the values calculated above