54.10.3 Brown-Out Detectors (BOD) Characteristics

Figure 54-2. BOD33 Hysteresis OFF
Figure 54-3. BOD33 Hysteresis ON
Table 54-19. BOD33 Characteristics on VDD and VBAT Monitoring in Normal Mode (During Power-up Phase and Active Mode)
DC CHARACTERISTICSStandard Operating Conditions: VDDIO=VDDANA

1.71 V to 3.63V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C

Param. No.SymbolCharacteristicsMin.(1)TypicalMax.(2)UnitsConditions
REG1VBOD33 VDDANA and VBAT BOD levels 1.4631.555VActiveLEVEL[7:0] = 0x00 (Min Value) , HYST[3:0] =0x02
1.6091.707VActiveLEVEL[7:0] = 0x19 (Recommended Value) , HYST[3:0] =0x02
1.6271.725VActiveLEVEL[7:0] = 0x1C (Fuse Value) , HYST[3:0] = 0x02
2.9463.116VActiveLEVEL[7:0] = 0xFF(3) (Max Value) , HYST[3:0] = 0x00
REG3VBOD33LEVEL_STEPVBOD33 step size, LEVEL[7:0]6mV
REG4VBOD33HYST_STEPVBOD33 Hysteresis step size, HYST[3:0]6mV
REG5TSTART(4)Startup time (Time from enable to RDY)27µs
Note:
  1. BOD- = VBOD(min) = (1.5 + (LEVEL[7:0] * VBOD33LEVEL_STEP)).
  2. BOD+ = VBOD(max) = (VBOD(min) + (HYST[3:0] * VBOD33HYST_STEP)).
  3. If a hysteresis value is programmed, the following equation must be respected to avoid any overflow on VBOD33(max): LEVEL[7:0] value < 255 - HYST[3:0] value.
  4. These are based on design simulation. They are not covered by production test limits or characterization.
Table 54-20. BOD33 Characteristics on VDD and VBAT Monitoring in Low-Power Mode (During Standby/Backup/Hibernate Modes)
DC CHARACTERISTICSStandard Operating Conditions: VDDIO=VDDANA

1.71 V to 3.63V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +85°C

Param. No.SymbolCharacteristicsMin.(1)TypicalMax.(2)UnitsConditions
REG7VBOD33 VDDANA and VBAT BOD levels 1.4131.611VActiveLEVEL[7:0] = 0x00 (Min Value) , HYST[3:0] =0x02
1.5511.773VActiveLEVEL[7:0] = 0x19 (Recommended Value) , HYST[3:0] =0x02
1.5691.791VActiveLEVEL[7:0] = 0x1C (Fuse Value) , HYST[3:0] =0x02
2.8453.23VActiveLEVEL[7:0] = 0xFF(3) (Max Value) , HYST[3:0] =0x00
REG9VBOD33LEVEL_STEPVBOD33 step size, LEVEL[7:0]6mV
REG10VBOD33HYST_STEPVBOD33 Hysteresis step size, HYST[3:0]6mV
REG11TSTART(4)Startup time (Time from enable to RDY)27µs
Note:
  1. BOD- = VBOD(min) = (1.5 + (LEVEL[7:0] * VBOD33LEVEL_STEP)).
  2. BOD+ = VBOD(max) = (VBOD(min) + (HYST[3:0] * VBOD33HYST_STEP)).
  3. If a hysteresis value is programmed, the following equation must be respected to avoid any overflow on VBOD33(max) : LEVEL[7:0] value < 255 - HYST[3:0] value.
  4. These are based on design simulation. They are not covered by production test limits or characterization.
Table 54-21. BOD33 Power Consumption
SymbolCPU ModeConditionsTATyp.MaxUnits
IDDActive / Idle VDD = 1.8VMax 85°C Typ 25°C8.52 12.07µA
VDD = 3.3V10.10 14.28
Standby with BOD continuous normal modeVDD = 1.8V4.71 6.34
VDD = 3.3V6.01 8.06
Standby with BOD continuous low power mode or Hibernate modeVDD= 1.8V0.15 0.22
VDD = 3.3V0.21 0.30