10.2.2 Interrupt Line Mapping
Each of the interrupt lines is connected to one peripheral instance, as shown in the table below. Each peripheral can have many interrupt flags, located in the peripheral’s Interrupt Flag Status and Clear (INTFLAG) register.
An interrupt flag is set when the interrupt condition occurs. Each interrupt in the peripheral can be individually enabled by writing a '1' to the corresponding bit in the peripheral’s Interrupt Enable Set (INTENSET) register, and disabled by writing '1' to the corresponding bit in the peripheral’s Interrupt Enable Clear (INTENCLR) register.
An interrupt request is generated from the peripheral when the interrupt flag is set and the corresponding interrupt is enabled.
Depending on their criticality, the interrupt requests for one peripheral are either ORed together on system level, generating one interrupt or directly connected to an NVIC interrupt lines. This is described in the table below.
An interrupt request will set the corresponding interrupt pending bit in the NVIC interrupt pending registers (SETPEND/CLRPEND bits in ISPR/ICPR).
For the NVIC to activate the interrupt, it must be enabled in the NVIC interrupt enable register (SETENA/CLRENA bits in ISER/ICER). The NVIC interrupt priority registers IPR0-IPR7 provide a priority field for each interrupt.
| Module | Source | Line |
|---|---|---|
| EIC NMI - External Interrupt Control | NMI | NMI |
| PM - Power Manager | SLEEPRDY | 0 |
| MCLK - Main Clock | CKRDY | 1 |
| OSCCTRL - Oscillators Control | XOSCFAIL0 | 2 |
| XOSCRDY0 | ||
| XOSCFAIL1 | 3 | |
| XOSCRDY1 | ||
| DFLLLCKC | 4 | |
| DFLLLCKF | ||
| DFLLOOB | ||
| DFLLRCS | ||
| DFLLRDY | ||
| DPLL00LCKF | 5 | |
| DPLL0LCKR | ||
| DPLL0LDRTO | ||
| DPLL0LTO | ||
| DPLL1LCKF | 6 | |
| DPLL1LCKR | ||
| DPLL1LDRTO | ||
| DPLL1LTO | ||
| OSC32KCTRL - 32 kHz Oscillators Control | XOSC32KFAIL | 7 |
| XOSC32KRDY | ||
| SUPC - Supply Controller | BOD33RDY | 8 |
| B33SRDY | ||
| VCORERDY | ||
| VREGRDY | ||
| BOD33DET | 9 | |
| WDT - Watchdog Timer | EW | 10 |
| RTC - Real-Time Counter | CMP0 | 11 |
| CMP1 | ||
| CMP2 | ||
| CMP3 | ||
| OVF | ||
| PER0 | ||
| PER1 | ||
| PER2 | ||
| PER3 | ||
| PER4 | ||
| PER5 | ||
| PER6 | ||
| PER7 | ||
| TAMPER | ||
| ALARM0 | ||
| ALARM1 | ||
| EIC - External Interrupt Controller | EXTINT 0 | 12 |
| EXTINT 1 | 13 | |
| EXTINT 2 | 14 | |
| EXTINT 3 | 15 | |
| EXTINT 4 | 16 | |
| EXTINT 5 | 17 | |
| EXTINT 6 | 18 | |
| EXTINT 7 | 19 | |
| EXTINT 8 | 20 | |
| EXTINT 9 | 21 | |
| EXTINT 10 | 22 | |
| EXTINT 11 | 23 | |
| EXTINT 12 | 24 | |
| EXTINT 13 | 25 | |
| EXTINT 14 | 26 | |
| EXTINT 15 | 27 | |
| FREQM - Frequency Meter | DONE | 28 |
| NVMCTRL - Non-Volatile Memory Controller(1) | DONE | 29 |
| ADDRE | ||
| PROGE | ||
| LOCKE | ||
| ECCSE | ||
| ECCDE | ||
| NVME | ||
| SUSPE | ||
| SEESFULL | 30 | |
| SEESOVF | ||
| SEEWRC | ||
| DMAC - Direct Memory Access Controller | SUSP 0 | 31 |
| TCMPL 0 | ||
| TERR 0 | ||
| SUSP 1 | 32 | |
| TCMPL 1 | ||
| TERR 1 | ||
| SUSP 2 | 33 | |
| TCMPL 2 | ||
| TERR 2 | ||
| SUSP 3 | 34 | |
| TCMPL 3 | ||
| TERR 3 | ||
| SUSP 4..31 | 35 | |
| TCMPL 4..31 | ||
| TERR 4..31 | ||
| EVSYS - Event System Interface | EVD 0 | 36 |
| OVR 0 | ||
| EVD 1 | 37 | |
| OVR 1 | ||
| EVD 2 | 38 | |
| OVR 2 | ||
| EVD 3 | 39 | |
| OVR 3 | ||
| EVD 4..11 | 40 | |
| OVR 4..11 | ||
| PAC - Peripheral Access Controller | ERR | 41 |
| RAM ECC | SINGLEE | 45 |
| DUALE | ||
| SERCOM0 - Serial Communication Interface 0(1) | 0 | 46 |
| 1 | 47 | |
| 2 | 48 | |
| 3 | 49 | |
| 4 | ||
| 5 | ||
| 7 | ||
| SERCOM1 - Serial Communication Interface 1(1) | 0 | 50 |
| 1 | 51 | |
| 2 | 52 | |
| 3 | 53 | |
| 4 | ||
| 5 | ||
| 7 | ||
| SERCOM2 - Serial Communication Interface 2(1) | 0 | 54 |
| 1 | 55 | |
| 2 | 56 | |
| 3 | 57 | |
| 4 | ||
| 5 | ||
| 7 | ||
| SERCOM3 - Serial Communication Interface 3(1) | 0 | 58 |
| 1 | 59 | |
| 2 | 60 | |
| 3 | 61 | |
| 4 | ||
| 5 | ||
| 7 | ||
| SERCOM4 - Serial Communication Interface 4(1) | 0 | 62 |
| 1 | 63 | |
| 2 | 64 | |
| 3 | 65 | |
| 4 | ||
| 5 | ||
| 7 | ||
| SERCOM5 - Serial Communication Interface 5(1) | 0 | 66 |
| 1 | 67 | |
| 2 | 68 | |
| 3 | 69 | |
| 4 | ||
| 5 | ||
| 7 | ||
| SERCOM6 - Serial Communication Interface 6(1) | 0 | 70 |
| 1 | 71 | |
| 2 | 72 | |
| 3 | 73 | |
| 4 | ||
| 5 | ||
| 7 | ||
| SERCOM7 - Serial Communication Interface 7(1) | 0 | 74 |
| 1 | 75 | |
| 2 | 76 | |
| 3 | 77 | |
| 4 | ||
| 5 | ||
| 7 | ||
| CAN0 - Control Area Network 0 | LINE 0 | 78 |
| LINE 1 | ||
| CAN1 - Control Area Network 1 | LINE 0 | 79 |
| LINE 1 | ||
| USB - Universal Serial Bus | EORSM/DNRSM | 80 |
| EORST/RST | ||
| LPM/DCONN | ||
| LPMSUSP/DDISC | ||
| RAMACER | ||
| RXSTP/TXSTP 0..7 | ||
| STALL0/STALL 0..7 | ||
| STALL1 0..7 | ||
| SUSPEND | ||
| TRFAIL0/TRFAIL 0..7 | ||
| TRFAIL1/PERR 0..7 | ||
| UPRSM | ||
| WAKEUP | ||
| SOF/HSOF | 81 | |
| TRCPT0 0..7 | 82 | |
| TRCPT1 0..7 | 83 | |
| GMAC - Ethernet MAC | GMAC | 84 |
| WOL | ||
| TCC0 - Timer Counter Control 0 | CNT | 85 |
| DFS | ||
| ERR | ||
| FAULTA | ||
| FAULTB | ||
| FAULT0 | ||
| FAULT1 | ||
| OVF | ||
| TRG | ||
| UFS | ||
| MC0 | 86 | |
| MC1 | 87 | |
| MC2 | 88 | |
| MC3 | 89 | |
| MC4 | 90 | |
| MC5 | 91 | |
| TCC1 - Timer Counter Control 1 | CNT | 92 |
| DFS | ||
| ERR | ||
| FAULTA | ||
| FAULTB | ||
| FAULT0 | ||
| FAULT1 | ||
| OVF | ||
| TRG | ||
| UFS | ||
| MC0 | 93 | |
| MC1 | 94 | |
| MC2 | 95 | |
| MC3 | 96 | |
| TCC2 - Timer Counter Control 2 | CNT | 97 |
| DFS | ||
| ERR | ||
| FAULTA | ||
| FAULTB | ||
| FAULT0 | ||
| FAULT1 | ||
| OVF | ||
| TRG | ||
| UFS | ||
| MC0 | 98 | |
| MC1 | 99 | |
| MC2 | 100 | |
| TCC3 - Timer Counter Control 3 | CNT | 101 |
| DFS | ||
| ERR | ||
| FAULTA | ||
| FAULTB | ||
| FAULT0 | ||
| FAULT1 | ||
| OVF | ||
| TRG | ||
| UFS | ||
| MC0 | 102 | |
| MC1 | 103 | |
| TCC4 - Timer Counter Control 4 | CNT | 104 |
| DFS | ||
| ERR | ||
| FAULTA | ||
| FAULTB | ||
| FAULT0 | ||
| FAULT1 | ||
| OVF | ||
| TRG | ||
| UFS | ||
| MC0 | 105 | |
| MC1 | 106 | |
| TC0 - Basic Timer Counter 0 | ERR | 107 |
| MC0 | ||
| MC1 | ||
| OVF | ||
| TC1 - Basic Timer Counter 1 | ERR | 108 |
| MC0 | ||
| MC1 | ||
| OVF | ||
| TC2 - Basic Timer Counter 2 | ERR | 109 |
| MC0 | ||
| MC1 | ||
| OVF | ||
| TC3 - Basic Timer Counter 3 | ERR | 110 |
| MC0 | ||
| MC1 | ||
| OVF | ||
| TC4 - Basic Timer Counter 4 | ERR | 111 |
| MC0 | ||
| MC1 | ||
| OVF | ||
| TC5 - Basic Timer Counter 5 | ERR | 112 |
| MC0 | ||
| MC1 | ||
| OVF | ||
| TC6 - Basic Timer Counter 6 | ERR | 113 |
| MC0 | ||
| MC1 | ||
| OVF | ||
| TC7 - Basic Timer Counter 7 | ERR | 114 |
| MC0 | ||
| MC1 | ||
| OVF | ||
| PDEC - Position Decoder | DIR | 115 |
| ERR | ||
| OVF | ||
| VLC | ||
| MC0 | 116 | |
| MC1 | 117 | |
| ADC0 - Analog Digital Converter 0 | OVERRUN | 118 |
| WINMON | ||
| RESRDY | 119 | |
| ADC1 - Analog Digital Converter 1 | OVERRUN | 120 |
| WINMON | ||
| RESRDY | 121 | |
| AC - Analog Comparators | COMP0 | 122 |
| COMP1 | ||
| WIN0 | ||
| DAC - Digital-to-Analog Converter | OVERRUN0 | 123 |
| OVERRUN1 | ||
| UNDERRUN0 | ||
| UNDERRUN1 | ||
| EMPTY0 | 124 | |
| EMPTY1 | 125 | |
| RESRDY0 | 126 | |
| RESRDY1 | 127 | |
| I2S - Inter-IC Sound Interface | RXOR0 | 128 |
| RXOR1 | ||
| RXRDY0 | ||
| RXRDY1 | ||
| TXRDY0 | ||
| TXRDY1 | ||
| TXUR0 | ||
| TXUR1 | ||
| PCC - Parallel Capture Controller | DRDY | 129 |
| OVRE | ||
| AES - Advanced Encryption Standard | ENCCMP | 130 |
| GFMCMP | ||
| TRNG - True Random Generator | DATARDY | 131 |
| ICM - Integrity Check Monitor | All ICM Interrupts | 132 |
| Reserved | Reserved | 133 |
| QSPI - Quad SPI interface | RXC | 134 |
| DRE | ||
| TXC | ||
| ERROR | ||
| CSRISE | ||
| INSTREND | ||
| SDHC0 - SD/MMC Host Controller 0 | All SDHC0 Interrupts | 135 |
| SDHC1 - SD/MMC Host Controller 1 | All SDHC1 Interrupts | 136 |
- The integer number specified in the source refers to the respective bit position in the INTFLAG register of respective peripheral.