4.3.2 Mechanical Buttons
ATtiny104 Xplained Nano contains one mechanical button. This is a generic user configurable button and when a button is pressed it will drive the I/O line to GND.
Info: There is no pull-up resistor connected to the
generic user button. Remember to enable the internal pull-up in the ATtiny104 to use the button.
| ATtiny104 Pin | Description | Shared Functionality |
|---|---|---|
| PB1 | User button | Edge connector |