3.1.1 Xplained Nano Clock Output
The mEDBG outputs its CPU clock to the CLK pin 8, as shown in Xplained Nano Standard Pinout. The clock output can be used to feed the target device with a more accurate clock if this is needed for the application.
The mEDBG outputs its CPU clock to the CLK pin 8, as shown in Xplained Nano Standard Pinout. The clock output can be used to feed the target device with a more accurate clock if this is needed for the application.