1.1 Features
The following is a list of the main components and interfaces on the AT32UC3L-EK:
-
Main MCU: Atmel AVR UC3 32-bit AT32UC3L064 (TQFP48)
-
64KB internal flash, 16KB internal RAM
-
Up to 50MHz operation
-
Very low power consumption
-
Capacitive touch module for support of QTouch and QMatrix capture from capacitive touch sensors
-
Peripheral event system
-
FlashVault™ allows pre-programmed, secure library support for end user applications
-
-
One touch rotor and five touch sensors
-
One 3-axis accelerometer (connected to channels 6, 7, and 8 of the ADCIFB module)
-
One serial data flash, 64Mb
-
One RTC 32kHz crystal
-
Four LEDs
-
One pushbutton
-
One reset pushbutton
-
Wireless expansion connector for the RZ600 AT86RF231 radio board PCBA or for y SPI-based, TWI-based, or USART-based external communication
-
36-pin raw expansion header for GPIO access
-
JTAG connector for programming and debugging on the AT32UC3L064 MCU
-
Powered through the USB connector, through an external power supply (header), or through a 1.2V battery (header J3)
-
USB (2.0 Mini-AB receptacle) connected to the 32-bit AVR UC3 AT32UC3B1256
-
AT32UC3L064 and AT32UC3B1256 are connected through two pins
-
One of the pre-loaded firmware on the AT32UC3B1256 acts as a UART-USB CDC virtual com port gateway
-
One of the pre-loaded firmware on the AT32UC3B1256 acts as UART-to-USB HID QTouch Debug interface to AVR QTouch Studio
-
USB mode pushbutton: with the default pre-loaded firmware on the AT32UC3B1256, the USB mode button is used to select between the UART-USB CDC virtual com port gateway firmware (press the USB mode upon power up of the board) and the UART-to-USB HID QTouch Debug interface to AVR QTouch Studio
-
The J12 jumper can be used to set the AT32UC3B1256 in boot loader mode at power up
-
JTAG connector for programming and debugging the AT32UC3B1256 (J13)
-