2.3.4.3 Using the aWire
The AVR ONE! and JTAGICE mkII tools can interface with the AVR UC3 L0 series using the single-wire aWire interface. Check the documentation of these tools to know the recommended pinout to connect to an aWire target.
The AVR ONE! and JTAGICE mkII tools can interface with the AVR UC3 L0 series using the single-wire aWire interface. Check the documentation of these tools to know the recommended pinout to connect to an aWire target.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.