2.2.2.1 Atmel AT32UC3L064 Pinout for the Interface Block

Table 2-3. UC3L Pinout for the Touch Sensors Interface
QFP48 pinGPIOGPIO Alternate FunctionsFeature
46PA10CAT-CSA[5]QMatrix Y2
47PA12CAT-CSB[5]QMatrix YK2
5PB12CAT-CSA[15]QMatrix Y7
29PB09CAT-CSB[15]QMatrix YK7
36PA14CAT-CSA[6]QMatrix X6
37PA15CAT-CSB[6]QMatrix X7
40PA19CAT-CSA[10]QMatrix X10
9PA22CAT-CSB[10]QMatrix X11
21PB04CAT-CSA[14]QMatrix X14
20PB05CAT-CSB[14]QMatrix X15
38PA16ACIFB-ACREFNACREFN, connected to GNDANA.
39PA17CAT-SMPSMP
Table 2-4. UC3L Pinout for the LEDs and Push-Buttons Interfaces
QFP48 pinGPIOGPIO Alternate functionsFeature
24PA21GPIO[21] or TC0-B1 or PWMA[21] or SCIF-GCLK[0]LED0
23PB10GPIO[42] or GLOC-OUT[1] or PWMA[33]LED1
7PB02GPIO[34] or TC0-A2 or PWMA[25] or SCIF-GCLK[1]LED2
8PB03GPIO[35] or TC0-B2 or PWMA[26] or TC1-A2LED3
27PA11GPIO[11] controls the pinWAKE pushbutton
22N.A.N.A.RST pushbutton, connected to the RESET_N pin
Table 2-5. UC3L Pinout for the Accelerometer Interface
QFP48 pinGPIOGPIO Alternate functionsFeature
30PB06ADCIFB-AD[6]Ouput VoutX of the accelerometer acquired by ADC channel 6
31PB07ADCIFB-AD[7]Ouput VoutY of the accelerometer acquired by ADC channel 7
32PB08ADCIFB-AD[8]Ouput VoutZ of the accelerometer acquired by ADC channel 8