2.6.4.1 Configuration
The J8.1 and J8.2 pins are configurable through the J44 header. Refer to Table Table 2-15, for a description of the possible configurations.
The J8.1 and J8.2 pins are configurable through the J44 header. Refer to Table Table 2-15, for a description of the possible configurations.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.