2.5.2 Test Points
Two test points covering the RTC block have been placed on the AT32UC3L-EK for the verification of important signals.
| Designation | Feature |
|---|---|
| TP2 | 32kHz crystal output |
| TP4 | 32kHz crystal input |
To locate the test points mentioned above, use the assembly top/bottom views provided within the AT32UC3L-EK schematics package.