2.7.4.1 Atmel AT32UC3LB1256 Default Firmware Configuration

The default firmware pre-loaded on the AT32UC3B1256 is dynamically configurable upon power up:

  • The USB DFU boot loader can be enabled by closing the J12 jumper. Use flip/batchisp to read/write resources on the AT32UC3B1256 through the boot loader.

    Attention:

    Programming the AT32UC3B1256 will overwrite the default firmware.

  • If the USB MODE pushbutton is pressed at power up, the USB virtual com port firmware will execute. Otherwise, the USB HID QTouch Debug firmware will execute.