2.15 Wi-Fi®

Degraded TX EVM is observed during low Wi-Fi traffic with a long idle duration between packet transmission due to rapid transient surges in current consumption. The magnitude of EVM degradation varies from device to device. The range of degradation can cause EVM specification failure for MCS6 and MCS7 data rates. Operations like low-frequency ping will show this issue. There is no impact on throughput performance.

Work Around

None

Affected Silicon Revisions

A0A1B0C0
X