2.1 CAN

Clear the WAKIF (CxINT[14]) bit prior to enabling the CAN peripheral.

Work Around

During the CAN initialization and before enabling the CAN peripheral, clear the WAKIF bit in the user code and this work around is implemented in Harmony.

Affected Silicon Revisions

A0A1B0C0
XXXX