2.23 NVM
PIC32MZ1025W104132/WFI32E01/WFI32E02 may require additional recovery time after Deep Sleep mode or requires time after NVM program/erase to next read operation.
Work Around
Enable Flash ECC. The Flash ECC will correct one-bit errors and detect 2-bit errors. When a 2-bit error is detected, the CPU will generate a BUS EXCEPTION error. The MPLAB® Harmony V3 (CSP v3.18.4 or higher) general exception auto-generated code will handle this condition.
Affected Silicon Revisions
A0 | A1 | B0 | C0 |
---|---|---|---|
— | X | X | X |