2.20 PTG

The hardware does not clear the PTGSTRT when PTGON is set to ‘0’. The user can see the unexpected behavior after enabling the PTG if the PTGSTRT is not cleared when PTG is disabled.

Work Around

To avoid this issue, clear the PTGSTRT bit before clearing the PTGON bit.

Affected Silicon Revisions

A0A1B0C0
XXXX