2.19 PTG

The hardware does not clear the PTGSWT bit when back-to-back execution of the SWTRGE command occurs.

Work Around

To clear the PTGSWT bit while executing the SWTRGE command consecutively, the user application must use any other command in between two SWTRGE commands. The recommendation is to use the NOP command.

Affected Silicon Revisions

A0A1B0C0
XXXX