2.24 Power
The system does not enter the Sleep mode or Deep Sleep mode or Extreme Deep Sleep mode
when the Flash power-down (NVMCON2.SLEEP = 0
) bit is disabled when the
system is operating at less than 35 MHz.
Work Around
Enable the Flash power-down (NVMCON2.SLEEP = 1
) bit to enter into
the Flash Sleep mode or Deep Sleep mode or Extreme Deep Sleep mode when the system
is running at less than 35 MHz.
Affected Silicon Revisions
A0 | A1 | B0 | C0 |
---|---|---|---|
X | — | — | — |