2.6 Timer1

In Asynchronous External Counter mode, TCS bit (T1CON[1] = 1), TSYNC bit (T1CON[2] = 0) and TECS[1:0] (T1CON[9:8] = ‘0b01)), the Timer1 register (TMR1) does not reflect the first count from an external T1CLK input.

Work Around

Always add 1 to the Timer1 count value to reflect the first count from an external T1CLK input.

Affected Silicon Revisions

A0A1B0C0
XXXX