Overview

The PIC32MZ W1 family of devices conform functionally to the current device data sheet, except for the anomalies described in this document.

The silicon/module issues discussed in the following pages are for silicon/module revisions with the device and revision IDs listed in the following table. The silicon/module issues are summarized in Table 1-1.

The silicon revision level can be identified using the current version of MPLAB® X IDE and Microchip’s programmers, debuggers and emulation tools, which are available at the Microchip corporate website (www.microchip.com).

For example, to identify the silicon revision level using MPLAB X IDE in conjunction with a hardware debugger:
  1. Using the appropriate interface, connect the device to the hardware debugger.
  2. Open an MPLAB X IDE project.
  3. Configure the MPLAB X IDE project for the appropriate device and hardware debugger.
  4. Select Window > Dashboard, then click the Refresh Debug Tool Status icon ().
  5. The part number and the Device and Revision ID values appear in the Output window.
Note: If you are unable to extract the silicon revision level, visit support.microchip.com or contact your local Microchip sales office.

The following table details the device and revision ID values for the PIC32MZ W1 silicon.

Table . Device and Revision Details
Part NumberDevice IDRevision ID for Silicon Revision
A0A1B0C0
PIC32MZ1025W1041320x08C03053NA0x01NANA
0x0A403053NANA0x000x01
PIC32MZ2051W1041320x0A6030530x00NANANA
WFI32E010x08C03053NA0x01NANA
0x0A403053NANA0x000x01
WFI32E020x0A403053NANANA0x01
WFI32E030x0A6030530x00NANANA