2.5 SPI
The SRMT bit may incorrectly indicate that the transmission is done right before the last
block of a transmission is shifted out to the SPI pins. However, this does not affect
the Transmit Buffer Empty Interrupt (STXISEL = 0
).
Work Around
Use the interrupt indication bit to determine the end of transmission.
Affected Silicon Revisions
A0 | A1 | B0 | C0 |
---|---|---|---|
X | X | X | X |