1 What is the PMD System Driver?

Peripheral Module Disable(PMD) allows specific peripheral modules to be disabled when they are not in use. This can help reduce power consumption and improve overall system efficiency. By disabling unused peripherals, the system can enter low-power modes more effectively, which is particularly important in battery-powered or energy-sensitive applications.