2 Revision History
(Ask a Question)The revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
| Revision | Date | Description |
|---|---|---|
| D | 1/2026 | In section SS4 - Silicon Sculptor Tools v6.8.0 Windows Release Notes, revised the new features and enhancements. |
| C | 10/2025 | In section SS4 - Silicon Sculptor Tools v6.8.0 Windows Release Notes:
|
| B | 05/2025 | In section SS4 - Silicon Sculptor Tools v6.6.0 Windows Release Notes, added support for Windows 11. |
| A | 05/2024 | Initial Revision |