1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision | |
|---|---|---|---|
| ATxmega64/128B3 | |||
| Rev. A | Rev. C | ||
| Device | Power-Down Consumption | X | - |
| Device Revision Number is Unchanged Between Rev. B and Rev. C | - | X | |
| ADC | ADC Conversion Error when x0.5 Gain is used | X | - |
| AWeX | AWeX Fault Protection Restore is Not Done Correctly in Pattern Generation Mode | - | X |
| USART | Disabling of USART Transmitter Does Not Automatically Set the TxD Pin to Input | X | - |
Note: The following silicon revisions were never released to production:
- Rev. B