2 Pin Descriptions

The descriptions of the pins are listed in Table 2-1.

Table 2-1. Pin Function Table
Name28-Lead PDIP32-Lead PLCC28-Lead SOICFunction
DC—1—Don’t Connect
NC121No Connect
A12232Address
A7343Address
A6454Address
A5565Address
A4676Address
A3787Address
A2898Address
A19109Address
A0101110Address
NC—12—No Connect
I/O0111311Data Input/Output
I/O1121412Data Input/Output
I/O2131513Data Input/Output
GND141614Ground
DC—17—Don’t Connect
I/O3151815Data Input/Output
I/O4161916Data Input/Output
I/O5172017Data Input/Output
I/O6182118Data Input/Output
I/O7192219Data Input/Output
CE202320Chip Enable
A10212421Address
OE222522Output Enable
NC—26—No Connect
A11232723Address
A9242824Address
A8252925Address
NC263026No Connect
WE273127Write Enable
VCC283228Device Power Supply