2.1.1 Module description
This file contains API prototypes for the Watchdog test in Simple Timer mode using independent time-slot monitoring.
Note:
Microchip Technology Inc. has followed development methods required by Functional Safety Standards and performed extensive validation and static testing to ensure that the code operates as intended. Any modification to the code can invalidate the results of Microchip's validation and testing.